TPS7H4012EVM

TPS7H4012EVM

Order now

Overview

The TPS7H4012EVM demonstrates the operation of a single TPS7H4012-SEP buck converter (plastic package). The board provides footprints that can be populated with additional components to allow for testing of customized configurations, as well as jumpers and test points for easy device configuration and performance validation.

Features
  • Input voltage range from 4.5V to 14V
  • 6A maximum output current
  • Selectable switching frequency
  • High-current transient test circuit
  • 0.6V ±0.83% voltage reference over line, temperature and radiation
DC/DC converters
TPS7H4012-SEP — Radiation-tolerant, 4.5V to 14V input 6A synchronous step-down converter TPS7H4012-SP — Radiation-hardened, QMLP, 4.5V to 14V input 6A synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS7H4012EVM — TPS7H4012-SEP evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7H4012EVM — TPS7H4012-SEP evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS7H4012EVM Evaluation Module PDF | HTML May 28, 2025
Certificate TPS7H4012EVM EU Declaration of Conformity (DoC) May 20, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos