TPS92201SOTEVM

TPS92201SOTEVM

Order now

Overview

The TPS92201 SOT evaluation module (EVM) provides an LED driver based on the TPS92201A buck regulator and is designed to operate with an input voltage in the range of 2.2V to 5.5V. The EVM is set up for a default output current of 0.5A at 3.3V and 100% duty cycle PWM input. The TPS92201 helps provide high efficiency, wide dimming range, good line regulation, and low output ripple LED driver.

Features
  • 2.5V to 5.5V input voltage range
  • 1-/1.5-A constant output current
  • Up to 95% efficiency
  • 35μA operating quiescent current
  • 1μA shutdown current
  • 200mΩ (HS) / 160mΩ (LS) MOSFETs
Illumination LED drivers
TPS92201A — 5V, 1A or 1.5A, high-efficiency synchronous buck LED driver with power-save mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS92201SOTEVM — TPS92201A evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS92201SOTEVM — TPS92201A evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPS92201SOTEVM EU Declaration of Conformity (DoC) Sep 6, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos