TPSM8F7620EVM

TPSM8F7620 evaluation module

TPSM8F7620EVM

Order now

Overview

The TPSM8F7x20EVM (SR130) facilitates the evaluation of the TPSM8F7x20 4A and 6A pin-to-pin compatible buck converters in small 7mm by 12mm overmolded BGA package. The SR130-001 uses the 6A TPSM8F7620 to output four voltage rails: 1.2VOUT, 2.5VOUT, 3.3VOUT, and 5VOUT, for input voltage up to 17V. The SR130-005 uses the 4A TPSM8F7420 to output four voltage rails: 1.2VOUT, 2.5VOUT, 3.3VOUT, and 5VOUT, for input voltage up to 17V. The SR130 EVM can be modified to support various multiphase and multioutput configurations.

Features
  • Input voltage range: 3V to 17V
  • Output voltage range: 0.6V to 11V
  • Versatile multiphase (stacking up to 4 × channels) and multioutput configuration
  • Supports adjustable frequency from 400kHz to 2.2MHz or external clock
  • Selectable internal or external compensation
Power modules (integrated inductor)
TPSM8F7420 4V to 17V, current mode, quad 4A stackable step-down power module TPSM8F7620 4V to 17V, current mode, quad 6A stackable step-down power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM8F7620EVM — TPSM8F7620 evaluation module

Supported products & hardware

TPSM8F7620EVM TPSM8F7620 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPSM8F7x20 Quad Step-Down Converter Evaluation Module PDF | HTML Sep 23, 2025
Certificate TPSM8F7620EVM EU Declaration of Conformity (DoC) Sep 12, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.