TTC-SR-2340080I1Q

Overview

SR-2340080I1Q is a fully integrated TPMS sensor chip, consisting of a pressure sensor, a temperature sensor, an acceleration sensor, a battery voltage sensor, and low-power Bluetooth.
TTC provides the accompanying SDK development package, enabling the measurement and communication of the TPMS sensor to be controlled by the customer's software, facilitating quick integration by the customer.
The SDK includes a wide range of firmware libraries and project examples, ranging from basic TPMS functions to complex automatic positioning algorithms.

Features
  • Pressure range: 900/1900kPa    
  • Package :  5*4.5*1.5mm LGA 24PIN    
  • Output power:-20~+8dBm (adjustable)    
  • Temperature range:-40~125℃    
  • Low Power:Quiescent current : 0.15µA    
  • Low Power:Tx Power: 5.1mA@0dBm with DCDC    
  • Rx Power: 5.5mA@0dBm with DCDC    
Automotive wireless connectivity products
CC2340R5-Q1 — Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash
Download View video with transcript Video
Photos courtesy of Shenzhen Shengrun Technology Co., Ltd.

Order & start development

Software development kit (SDK)

SR-2340080I1Q — TPMS IC

Supported products & hardware

SR-2340080I1Q — TPMS IC

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.