TUSB1064Q1-EVM

TUSB1064Q1-EVM

Order now

Overview

The TUSB1064-Q1 evaluation module (EVM) can be used with an alternate mode, USB Type-C® source such as the TUSB1146EVM or USB, or the DisplayPort™, Type-C Host system to evaluate the Type-C implementation. The EVM comes with a legacy Type-A USB receptacle to connect to a USB hub or device, and a DisplayPort receptacle to connect to the DisplayPort sink. The TUSB1064Q1-EVM uses the TPS65987 PD controller for CC pin control and to configure the device in I²C or pin-strap mode.

Features
  • USB Type-C crosspoint switch supporting
    • USB 3.1 Gen 2 + 2 DP 1.4 lanes
    • 4 DP 1.4 lanes
  • USB 3.1 Gen 2 up to 10Gbps
  • DisplayPort 1.4 up to 8.1Gbps (HBR3)
  • VESA DisplayPort alt mode UFP_D redriving crosspoint switch supporting pin assignments C, D, and E
  • Ultra-low-power architecture
USB redrivers & multiplexers
TUSB1064-Q1 — Automotive USB Type-C® 10Gbps DP Alt mode linear redriver crosspoint switch for sink side
Download View video with transcript Video

Order & start development

Evaluation board

TUSB1064Q1-EVM — TUSB1064-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TUSB1064Q1-EVM — TUSB1064-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TUSB1064-Q1 USB Type-C Evaluation Module User's Guide PDF | HTML Oct 9, 2024
Certificate TUSB1064Q1-EVM EU Declaration of Conformity (DoC) PDF | HTML Aug 13, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos