UART-ANALYZER-EVM

UART protocol analyzing tool

UART-ANALYZER-EVM

Order now

Overview

The UART-ANALYZER-EVM is a bus sniffer and diagnostic tool designed for monitoring and troubleshooting UART-over-CAN systems. Featuring versatile connection options, the EVM is compatible with both UART-over-CAN physical connection and direct UART connection. On board there are banana jack ports for target UART-over-CAN bus integration, a standard 3x1 pin header for direct UART connection, as well as a micro-USB port for PC interfacing. The included GUI allows for advanced data capture, filtering, and script-driven experimentation, making it an essential tool for development and debugging applications.

Features
  • Comprehensive UART-over-CAN bus monitoring: captures and logs traffic data for in-depth diagnostics.
  • User-friendly GUI: includes the SuperSniffer GUI for data capture, analysis, filtering, and exporting UART data.
  • Script-driven experimentation: features “Scriptor” for generating register read/write commands and streamlining development.
  • Real-time terminal support: compatible with RealTerm for command-line control and advanced debugging.
  • Broad application compatibility: designed to interface with UART-over-CAN based target hardware for testing and development.

  • USB cable

Download View video with transcript Video
Important note
Request more information

UART analyzer EVM (sniffer tool) design resources are available. Request now

Order & start development

Evaluation board

UART-ANALYZER-EVM — UART protocol analyzing tool

Supported products & hardware

UART-ANALYZER-EVM UART protocol analyzing tool

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos