VCA710RGREVM

VCA710RGREVM

Order now

Overview

The VCA710RGREVM is an evaluation module (EVM) designed for the VCA710RGR, an analog front-end device that includes two main components: a Low Noise Amplifier (LNA) with a fixed internal gain of 20dB and a Variable Gain Amplifier (VGA). This EVM is engineered for quick and easy demonstration of the amplifier's functionality and versatility. The EVM is equipped with onboard connectors that facilitate connections to power sources, signal sources, and test instruments. It is configured for straightforward connections with standard laboratory equipment at the input and output points. Additionally, it features banana connectors for power supplies and jumpers that allow users to easily enable, disable, or configure different modes of operation. Both the input and output traces of the LNA and VGA are differentially routed with a controlled 100Ω differential impedance, ensuring optimal performance from the device.

Features
  • Single supply operating range 3.3V to 5.25V
  • Easy-to-use SMA connectors for all input and output signals
  • Easy-to-use banana connector for device power supply
  • Jumpers to configure device at different modes
  • Layout configured to minimize parasitic and noise
Programmable & variable gain amplifiers (PGAs & VGAs)
VCA710 — 100MHz low-noise 60dB-gain variable-gain amplifier
Download View video with transcript Video

Order & start development

Evaluation board

VCA710RGREVM — VCA710 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

VCA710RGREVM — VCA710 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide VCA710 Evaluation Modules PDF | HTML Nov 11, 2025
Certificate VCA710RGREVM EU Declaration of Conformity (DoC) Dec 3, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos