LMZ36002EVM
LMZ36002 电源模块评估板
LMZ36002EVM
概述
The LMZ36002 evaluation board is configured to evaluate the operation of the LMZ36002 power module. The input voltage range is 4.5V to 60V. The output voltage can be selected from 5 popular voltages (2.5V, 3.3V, 5.0V, 6.0, & 7.5V) using a single jumper. The switching frequency can also be selected using a jumper. The evaluation board has several test points and jumpers to easily evaluate the LMZ36002 operation.
特性
- 4.5 V to 60V Input Voltage Range
- 2.5V, 3.3V, 5.0V, 6.0V & 7.5V Output Voltage Jumper
- Up to 2 A Output Current
- 180° Out-of-Phase Operation
Power modules (integrated inductor)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | LMZ36002 Simple Switcher® Power Module Evaluation Module | 2015年 5月 21日 | |||
证书 | LMZ36002EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |