PMP9091
12V 输入、3W、双路 5V 输出降压稳压器
PMP9091
概述
This supply uses the TPS54160 buck regulator to generate a 5V/0.5A regulated output and an auxilliary 5V/0.2A unregulated output. A two winding coupled inductor is used to generate the auxilliary output. The auxilliary output is left floating, and could be used as a -5V output or as a second +5V output. This simple design results in an efficient, yet low cost solution for a dual output system. The peak efficiency is over 88%.
输出电压选项 | PMP9091.1 | PMP9091.2 |
---|---|---|
Vin (Min) (V) | 10 | 10 |
Vin (Max) (V) | 14 | 14 |
Vout (Nom) (V) | 5 | -5 |
Iout (Max) (A) | .5 | .2 |
Output Power (W) | 2.5 | 1 |
Isolated/Non-Isolated | Non-Isolated | Non-Isolated |
Input Type | DC | DC |
Topology | Buck- Non Sync | Buck- Non Sync |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | PMP9091 Test Results | 2013年 10月 22日 |