TPS57112EVM

TPS57112EVM:2.95V-6V 输入、2A、2MHz 同步降压 SWIFTT DC-DC 转换器评估模块

TPS57112EVM

立即订购

概述

The TPS57112-Q1 DC/DC converter is designed to provide up to a 2-A output from an input voltage source of 2.95 V to 6 V. This evaluation module is designed to demonstrate the small printed-circuit-board (PCB) areas that may be achieved when designing with the TPS57112-Q1 regulator. The switching frequency is externally set at a nominal 2000 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS57112-Q1 to achieve high efficiencies and to keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC) and have been selected to optimize the transient performance of the device. An external divider allows for an adjustable output voltage. Additionally, the TPS57112-Q1 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 7 V for the TPS57112EVM.

特性
  • Adjustable output voltage (down to 0.8V)
  • Adjustable slow start time
  • Adjustable undervoltage lockout
  • 2 MHz switching frequency (adjustable down to 200 kHz)
  • Optimized for fast load transient response
AC/DC 和 DC/DC 转换器(集成 FET)
TPS57112C-Q1 汽车 2.95V 至 6V、2A、2MHz 同步降压转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS57112EVM — TPS57112EVM:2.95V-6V 输入、2A、2MHz 同步降压 SWIFTT DC-DC 转换器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 TPS57112EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 TPS57112EVM User's Guide 2013年 11月 14日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频