UCC28740EVM-525

UCC28740EVM-525 评估模块

UCC28740EVM-525

立即订购

概述

The UCC28740EVM-525 evaluation module is a 10W off-line discontinuous mode (DCM) flyback converter that provides constant-voltage (CV) and constant-current (CC) output regulation. It uses optical coupler feedback for tight voltage regulation and improved the transient response to large load steps and primary side control for accurate constant current regulation. The UCC28740 controller uses frequency modulation, peak primary current modulation, valley switching and valley skipping in its control algorithm in order to maximize efficiency over the entire operating range.

特性
  • Universal AC input, 5V/2.1A output
  • <20mW no load power
  • Avg. efficiency > 80%
  • Opto-Coupled Feedback for Constant Voltage Regulation and Fast Dynamic Response
  • Primary Side Control for Tight Constant Current Performance (± 5% Output Current Regulation)
  • Internal 700V Start-Up Switch to Start up the Supply Directly From the Bulk Rail
  • Quasi-resonant valley switching operation for highest overall efficiency
  • Protection Functions: Over Voltage, Low Line, Over Current and Short circuit
交流/直流和直流/直流控制器(外部 FET)
LM5023 交流/直流准谐振电流模式 PWM 控制器 UCC28710 具有 PSR、谷底开关和可编程电缆补偿功能的恒压、恒流 PWM UCC28711 具有 PSR、谷底开关、NTC 选项和 0mV 电缆补偿功能的恒压、恒流 PWM UCC28740 具有次级侧调节 (SSR) 功能的恒压、恒流 (CVCC) 反激控制器 UCC28740-Q1 具有集成高压启动和光耦合器反馈功能的汽车类超低待机功耗反激式控制器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

UCC28740EVM-525 — UCC28740EVM-525 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 UCC28740EVM-525 EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 Using the UCC28740EVM-525 2013年 7月 2日

相关设计资源

硬件开发

评估板
LM5023-2NBEVM LM5023-2EVM 笔记本电脑适配器 UCC28711EVM-160 UCC28711 评估模块

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频