CDCM7005EVM-CVAL

CDCM7005EVM-CVAL

Jetzt bestellen

Überblick

The CDCM7005 is a high-performance, low phase noise and low skew clock synchronizer that synchronizes an on-board voltage controlled crystal oscillator (VC(X)O) frequency to an external reference clock. The device operates up to 2 GHz. The PLL loop bandwidth and damping factor can be adjusted to meet different system requirements by selecting the external VC(X)O, loop filter components, frequency for PFD, and charge pump current. Each of the five differential LVPECL and five LVCMOS pair outputs can be programmed by a serial peripheral interface (SPI). The SPI allows individual control of the frequency and enable/disable state of each output. As the system requires external components like a loop filter and VC(X)O, this EVM provides an easy method to evaluate and modify the performance and parameters of the clock system in conjunction with the specific customer application. Loop bandwidth can be selected as low as 10 Hz or less, allowing the device to clean the system's clock jitter. In non PLL mode, the CDCM7005 can be used as a simple LVPECL or LVCMOS buffer with divider options.

Note: This EVM contains Pb, a necessary component for QML parts

Merkmale
  • High Performance LVPECL and LVCMOS PLL Clock Synchronizer
  • Two Reference Clock Inputs (Primary and Secondary Clock) for Redundancy Support With Manual or Automatic Selection
  • Accepts LVCMOS Input Frequencies Up to 200 MHzVCXO_IN Clock is Synchronized to One of the Two Reference Clocks
  • VCXO_IN Frequencies Up to 2 GHz (LVPECL)
  • Outputs Can Be a Combination of LVPECL and LVCMOS (Up to Five Differential LVPECL Outputs or Up to 10 LVCMOS Outputs)
  • Output Frequency is Selectable by x1, /2, /3, /4, /6, /8, /16 on Each Output Individually
  • Efficient Jitter Cleaning From Low PLL Loop Bandwidth
  • Low Phase Noise PLL Core
  • Programmable Phase Offset (PRI_REF and SEC_REF to Outputs)
  • Wide Charge Pump Current Range From 200 µA to 3 mA
  • Dedicated Charge Pump Supply (VCC_CP) for Wide Tuning Voltage Range VCOs
  • Presets Charge Pump to VCC_CP/2 for Fast Center Frequency Setting of VC(X)O
  • Analog and Digital PLL Lock Indication
  • Provides VBB Bias Voltage Output for Single-Ended Input Signals (VCXO_IN)
  • Frequency Hold Over Mode Improves Fail-Safe Operation
  • Power-Up Control Forces LVPECL Outputs to 3-State at VCC < 1.5 V
  • SPI Controllable Device Setting
  • 3.3-V Power Supply
  • High-Performance 52 Pin Ceramic Quad Flat Pack (HFG)
  • Rad-Tolerant : 50kRad (Si) TID
  • QML-V Qualified, SMD 5962-07230
  • Military Temperature Range (–55°C to 125°C Tcase)
Takt-Jitter-Cleaner
CDCM7005-SP — Strahlungsfester hochleistungsfähiger Takt-Jitter-Cleaner und -Synchronisierer, QML-V, 3,3 V
Herunterladen Video mit Transkript ansehen Video

Bestellen Sie und beginnen Sie mit der Entwicklung

Evaluierungsplatine

CDCM7005EVM-CVAL — CDCM7005-SP Evaluation Module

Unterstützte Produkte und Hardware
Vorrätig
Grenze:
Nicht vorrätig auf TI.com
Nicht verfügbar auf TI.com

CDCM7005EVM-CVAL — CDCM7005-SP Evaluation Module

close
Version: null
Veröffentlichungsdatum:
GUI für Evaluierungsmodul (EVM)

SGLC002 — CDCM7005-SP EVM GUI

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Produkte
Takt-Jitter-Cleaner
CDCM7005-SP — Strahlungsfester hochleistungsfähiger Takt-Jitter-Cleaner und -Synchronisierer, QML-V, 3,3 V
Hardware-Entwicklung
Evaluierungsplatine
CDCM7005EVM-CVAL — CDCM7005-SP- Evaluierungsmodul

SGLC002 — CDCM7005-SP EVM GUI

close
Version: 01.00.00.00
Veröffentlichungsdatum: 10.07.2018
lock = Nur mit Exportgenehmigung (1 Minute)
Produkte
Takt-Jitter-Cleaner
CDCM7005-SP — Strahlungsfester hochleistungsfähiger Takt-Jitter-Cleaner und -Synchronisierer, QML-V, 3,3 V
Hardware-Entwicklung
Evaluierungsplatine
CDCM7005EVM-CVAL — CDCM7005-SP- Evaluierungsmodul

Versionsinformationen

The design resource accessed as www.ti.com/lit/zip/sglc002 or www.ti.com/lit/xx/sglc002/sglc002.zip has been migrated to a new user experience at www.ti.com/tool/download/SGLC002. Please update any bookmarks accordingly.
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
* EVM User's guide CDCM7005EVM-CVAL Evaluation Module (EVM) User's Guide 11.09.2018

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Alle Forenthemen auf Englisch anzeigen

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.

Videos