UCD9224EVM-464

UCD9224EVM-464

Jetzt bestellen

Überblick

The UCD9224EVM-464 is designed as two independent single-phase POL voltage rails using the UCD9224 Digital Controller and the PTD08D210W PowerTrain module. The voltage rails are pre-configured to operate from an input voltage source of 12V +/- 10% and produce output voltages of 2.5V (Vout1) and 1.2V (Vout2), each of which can source up to 10A. The UCD7242 Dual Synchronous-Buck Power Driver, the foundation of the PTD08D210W, combines and optimizes the MOSFET driver and the high and low side power MOSFETs for both voltage rails along with fault and monitoring circuitry that integrates with the digital controller.

If a designer wants to monitor or modify the UCD9224EVM-464 using a computer, a separate USB Interface Adapter EVM is recommended. The USB-TO-GPIO Adapter serves as an interface adapter or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related tools section. The adapter is available for purchase separately from the UCD9224EVM-464 Evaluation Module.

Merkmale
  • Fully Configurable Multi-Output and Multi- Phase Non-Isolated DC/DC PWM Controller
  • Controls Up to 2 Voltage Rails and Up to 4 Phases
  • Supports Switching Frequencies Up to 2MHz with 250 ps Duty-Cycle Resolution
  • Up To 1mV Closed Loop Resolution
  • Hardware-Accelerated, 3-Pole/3-Zero Compensator with Non-Linear Gain for Improved Transient Performance
  • Supports Multiple Soft-Start and Soft-Stop Configurations Including Prebias Start-up
  • Supports Voltage Tracking, Margining and Sequencing
  • Supports Current and Temperature Balancing for Multi-Phase Power Stages
  • Supports Phase Adding/Shedding for Multi-Phase Power Stages
  • Sync In/Out Pins Align DPWM Clocks Between Multiple UCD92xx Devices
  • 12-Bit Digital Monitoring of Power Supply Parameters
  • Multiple Levels of Over-current Fault Protection
DC/DC-Controller
UCD9224 — Digitaler PWM-Abwärtscontroller, 2 MHz, 2 Schienen, 4 Phasen und verbesserter Sequenzierung
Herunterladen Video mit Transkript ansehen Video

Bestellen Sie und beginnen Sie mit der Entwicklung

Evaluierungsplatine

UCD9224EVM-464 — Evaluation Module for UCD9224 Digital PWM System Controller

Unterstützte Produkte und Hardware
Vorrätig
Grenze:
Nicht vorrätig auf TI.com
Nicht verfügbar auf TI.com

UCD9224EVM-464 — Evaluation Module for UCD9224 Digital PWM System Controller

close
Version: null
Veröffentlichungsdatum:
IDE, Konfiguration, Compiler oder Debugger

SLUC247 — HPA464 EVM Default Configuration

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Hardware-Entwicklung
Evaluierungsplatine
UCD9224EVM-464 — Evaluierungsmodul für den digitalen PWM-Systemcontroller UCD9224

SLUC247 — HPA464 EVM Default Configuration

close
Version: 01.00.00.00
Veröffentlichungsdatum: 13.03.2011
Hardware-Entwicklung
Evaluierungsplatine
UCD9224EVM-464 — Evaluierungsmodul für den digitalen PWM-Systemcontroller UCD9224

Versionsinformationen

The design resource accessed as www.ti.com/lit/zip/sluc247 or www.ti.com/lit/xx/sluc247/sluc247.zip has been migrated to a new user experience at www.ti.com/tool/download/SLUC247. Please update any bookmarks accordingly.
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
* EVM User's guide Using the UCD9224EVM-464 12.08.2010
Zertifikat UCD9224EVM-464 EU Declaration of Conformity (DoC) 02.01.2019

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Alle Forenthemen auf Englisch anzeigen

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.

Videos