WOLSP-3P-SIC-MOSFET

WOLSP-3P-SIC-MOSFET

Jetzt bestellen

Überblick

Cree|Wolfspeed is a global leader in wide bandgap semiconductor technology. Wolfspeed’s silicon carbide products offers the industry’s lowest on-state resistances as well as low switching losses, enabling high efficiency and power density. Wolfspeed SiC devices far outperform conventional silicon components and set new standards for efficiency and reliability in industrial, energy, automotive, and consumer markets.

Cree|Wolfspeed combines its leading edge SiC MOSFET’s and module technology with TI’s C2000(TM) real-time microcontrollers, analog power and signal chain products to create unparalleled system solutions. For joint applications support with reference designs visit TI’s E2E forum or ask a Wolfspeed SiC expert.

Merkmale

Cree|Wolfspeed offers time-saving reference designs for some of the most in-demand silicon carbide devices in power systems – inverters, power converters, chargers and many more. These reference designs come complete with application notes, user guides and design files to allow designers to create rugged and reliable systems with best-in-class power density, performance and efficiency.

Cree|Wolfspeed MOSFETs enable higher switching frequencies and reduce the size of components like inductors, capacitors, filters & transformers. Cree|Wolfspeed SiC MOSFETs replace silicon devices to enable lower switching and conduction losses with higher blocking voltages and avalanche capability.

Cree|Wolfspeed is able to offer the benefits of vertical integration from SiC material to package, enabling them to provide leading SiC technology throughout the supply chain. The goal of Cree|Wolfspeed power modules is to meet each customer's system design requirements with a package that offers best-in-class SiC performance. Cree|Wolfspeed offers two distinct product categories to serve different customer value propositions: industry-standard footprints and optimized footprints.

MCUs zur digitalen Stromversorgung in Echtzeit
TMS320F280049C C2000™-MCU, 32 Bit, mit 100 MHz, FPU, TMU, 256 KB Flash-Speicher, CLA, InstaSPIN-FOC, CLB, PGAs, SDF TMS320F28377D C2000™ 32-bit-MCU mit 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, EMIF, 16b-ADC
Herunterladen Video mit Transkript ansehen Video

Bestellen Sie und beginnen Sie mit der Entwicklung

Evaluierungsplatine

CRD-06600DD065N — 6.6 kW High frequency DC-DC converter using a F28004x C2000 real-time microcontroller

Unterstützte Produkte und Hardware

CRD-06600DD065N 6.6 kW High frequency DC-DC converter using a F28004x C2000 real-time microcontroller

close
Version: null
Veröffentlichungsdatum:
Evaluierungsplatine

CRD-06600FF065N — 6.6 kW High power density bi-directional EV on-board charger using a F2837x C2000 real-time microcontroller

Unterstützte Produkte und Hardware

CRD-06600FF065N 6.6 kW High power density bi-directional EV on-board charger using a F2837x C2000 real-time microcontroller

close
Version: null
Veröffentlichungsdatum:
Evaluierungsplatine

CRD-22AD12N — 22kW Bi-directional high efficiency active front end (AFE) converter using a F2837x C2000 real-time microcontroller

Unterstützte Produkte und Hardware

CRD-22AD12N 22kW Bi-directional high efficiency active front end (AFE) converter using a F2837x C2000 real-time microcontroller

close
Version: null
Veröffentlichungsdatum:
Evaluierungsplatine

CRD-22DD12N — 22kW Bi-directional high efficiency DC/DC converter using a F2837x C2000 real-time microcontroller

Unterstützte Produkte und Hardware

CRD-22DD12N 22kW Bi-directional high efficiency DC/DC converter using a F2837x C2000 real-time microcontroller

close
Version: null
Veröffentlichungsdatum:
Evaluierungsplatine

CRD300DA12E-XM3 — 300kW XM3 Three-phase inverter using a F2837x C2000 real-time microcontroller

Unterstützte Produkte und Hardware

CRD300DA12E-XM3 300kW XM3 Three-phase inverter using a F2837x C2000 real-time microcontroller
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
Anwendungshinweis Power Topologies in Electric Vehicle Charging Stations PDF | HTML 16.09.2020
Whitepaper Meeting the demand for more efficient and powerful onboard chargers (Rev. A) 04.02.2019

Verwandte Designressourcen

Hardware-Entwicklung

Tochterkarte
TMDSCNCD280049C F280049C Evaluierungsmodul für C2000™ MCU controlCARD™™ TMDSCNCD28379D F28379D Development Kit für C2000™ Delfino MCU controlCARD™™
Evaluierungsplatine
LAUNCHXL-F280049C F280049C LaunchPad™ Development Kit C2000™ Piccolo™ MCU

Software-Entwicklung

Software-Entwicklungskit (SDK)
C2000WARE C2000Ware für C2000-MCUs

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Alle Forenthemen auf Englisch anzeigen

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.

Videos