Eine Version auswählen
PROCESSOR-SDK-LINUX-AM65X
Linux processor SDK for AM65x
Processor SDK LINUX AM65X - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM65X Yocto - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
Produkte
Multimedia- & Industrienetzwerk-SoCs
Hardware-Entwicklung
Evaluierungsplatine
Dokumentation
Processor SDK LINUX AM65X - Online SDK user manual for developers
Instructions to build Linux image for AM65x using Yocto build environment
Processor SDK LINUX AM65X - Instructions for creating an SD card
Processor SDK LINUX AM65X - Software manifest
Versionsinformationen
Thank you for your interest in PROCESSOR SDK LINUX AM65X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
Neuheiten
- Linux Embedded Software support
- Long Term Stable (LTS) Kernel v6.12 support
- U-boot 2025.01 based bootloaders
- Yocto scarthgap (LTS) based build environment and filesystem
- ARM Analytics AI stack enabled in the filesystem
- LVGL (Light and Versatile Graphics Library) based interactive demo as out-of-the-box (OOB) on display