Eine Version auswählen
PROCESSOR-SDK-LINUX-AM69
Processor SDK Linux for AM69
Linux Installer for sources, pre-built binaries and file system images
SD card image for AM69 Linux Target File System (am69-sk is the yocto build machine for AM69)
Dokumentation
Online SDK documentation
Software Manifest
Build Sheet
Software Manifest
Versionsinformationen
Thank you for your interest in the AM69 Software Development Kit (SDK). Please refer to SDK documentation link for details on getting started with the SDK.
Neuheiten
- First 2025 LTS (Linux 6.12 and u-boot 2025.01) Reference Release Including RT combined branch model
- ATF v2.12.0+
- OPTEE 4.5.0
- Yocto Scarthgap/5.0
- HSM firmware loading support added
- HMAC support added in crypto driver
- MCU_1_1 in split mode support added