Select a version
AM62L-LINUX-SDK
Linux SDK for AM62L family of devices
AM62L LINUX SDK - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
AM62L LINUX SDK Yocto - SD card image
AM62L LINUX SDK Jailhouse Hypervisor - SD card image
AM62L LINUX SDK Debian Trixie - SD card image
AM62L LINUX SDK Buildroot - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
Products
Multimedia & industrial networking SoCs
Hardware development
Evaluation board
Documentation
Quick Start Guide for the AM62L EVM board
Learn how to build embedded Linux systems using AM62L processors
Yocto SDK user manual for developers
Instructions to build Linux image for AM62L EVM using Yocto build environment
Debian SDK manual for developers with build instructions
Buildroot SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
AM62L LINUX SDK for Yocto Linux - Software manifest
AM62L LINUX SDK for Jailhouse Hypervisor - Software manifest
AM62L LINUX SDK for Debian Linux - Software manifest
AM62L LINUX SDK for Buildroot Linux - Software manifest
Build Sheet of supported features for AM62Lx
Release Information
Thank you for your interest in AM62L LINUX SDK Software Development Kit (SDK). This SDK is a Linux only package. The LINUX SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of LINUX SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62L processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.
What's new
- Supported on AM62Lx SR1.1 Only
- New 2-Stage A53 Boot Flow including OPTEE
- Low Power Mode: DeepSleep Wakeup Event - UART, GPIO, CPUFreq Framework with DFS
- Supports DTHEv2 hardware accelerators such as AES, SHA, MD5, HMAC for crypto operations.
- Support for multiple Linux distributions, such as Yocto (scarthgap), Debian (Trixie) based on Armbian framework, and Buildroot (2025.08.2).
- LVGL (Light and Versatile Graphics Library) version 9.4 out-of-the-box (OOB) on Yocto, also supported on Buildroot and Debian.
- Jailhouse support with Kernel v6.12.57 with Yocto