C6000-CGT-7-4_7.4.22

Release Date:  18 Jul 2017

A newer version of this software is available
This page contains specific information about TI's release package. Refer to the table below for download links and related content.

Downloads

  • Requires export approval (1 minute)
  Title Version Description Size
C6000 CGT INSTALLERS
Windows Installer for C6000 CGT 7.4.22 Windows Installer for C6000 CGT 31591 K
MacOS Installer for C6000 CGT 7.4.22 MacOS Installer for C6000 CGT 38236 K
Linux Installer for C6000 CGT 7.4.22 Linux Installer for C6000 CGT 36461 K
C6000 CGT DOCUMENTATION
C6000 Compiler User Guide 7.4 C6000 Compiler User Guide
C6000 Assembly Language Tools User Guide 7.4 C6000 Assembly Language Tools User Guide
C6000 CGT DEFECT HISTORY
C6000 CGT - Open Defects 7.4.22 C6000 CGT - Open Defects
C6000 CGT - Closed Defects 7.4.22 C6000 CGT - Closed Defects

Supported products & hardware

Supported product family
C6000

What's New?

New features available in the C6000 Code Generation Tools starting with release v7.4.0 include:
  • Support for OpenMP 3.0 (an MCSDK version 2.1 or later must be used to run an OpenMP application)
  • Thread-local storage
  • Thread-safe RTS library capability
  • Performance advice for novice DSP programmers
  • Automatic load speculation (auto -mh capability)
  • C99 floating point Complex type support (float _Complex, double _Complex, long double _Complex)
  • Pack pragma

Release Information

This is a maintenance update release for the C6000 Code Generation Tools (CGT). The C6000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C source code for loading and running on C6000 core processors.

Previous versions

Support