This page contains specific information about TI's release package. Refer to the table below for download links and related content.
Supported products & hardware
Supported product family |
C6000
|
What's New?
The C6000 CGT v8.1.0 release is intended for MCSDK, OpenMP, and/or OpenCL project development. For new and existing general pupose C6000-based application development projects, we recommend the use of the latest available C6000 CGT v7.4.x release.
The C6000 CGT v8.1 is a NEW compiler:
- v8.1 supports C6400 , C6740, and C6600 in ELF EABI mode only
- v7.4.x will continue to support all processor variants in ELF EABI or COFF ABI mode
- C obj code generated by older compilers is not compatible with v8.0 RTS obj libraries
- v8.1 offers comparable performance to v7.4. Performance may vary based on the application
Customers should use CGT v8.1 if they are:
- Developing new applications using OpenCL, OpenMP, or HPC-MCSDK
- Deveolping new applications that utilize new compiler features only available in v8.0 and above
Customers should use CGT v7.4.x if they are:
- Maintaining an existing code base that they do not want or need to transition to v8.1
- Developing new applications or maintaining existing applications that use the COFF ABI
- Developing new applications or maintaining existing applications on C6200, C6400, C6700, or C6700