Select a version
C64XPLUS-C66X-C674X-DSPLIB
C64x+, C66x and C674x DSP library
DSPLIB for C66x Windows Installer
DSPLIB for C66x Linux Installer
DSPLIB for C674x Windows Installer
DSPLIB for C674x Linux Installer
DSPLIB for C64x+ Windows Installer
DSPLIB for C64x+ Linux Installer
Documentation
DSPLIB Function Reference
C674x DSPLIB Benchmarks
C64x+ DSPLIB Benchmarks
C66x DSPLIB Benchmarks
DSPLIB GA Release
DSPLIB Software Manifest
Release Information
This is a Post Production release of the DSP Library (DSPLIB) for C64x+/C66x/C674x processors.
DSPLIB contains optimized general-purpose signal-processing routines that are used in computationally-intensive real-time applications. These C-callable routines operate considerably faster than equivalent code written in ANSI C language. The deliverables in this release include a Windows or Linux installation executable for either the C64x+ or C66x or C674x processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.