Select a version
LM51772-CONFIGURATON-GUI
LM51772 GUI for configuration via I2C
Products
AC/DC & DC/DC controllers (external FET)
Hardware development
Evaluation board
Release Information
LM51772EVM-HP GUI version 1.1.0
Graphical User Interface (GUI) to configure the LM51772 via I2C.
You can use the Launch button for using the GUI online in a browser or the download file for your operating system to run the GUI offline.
What's new
- Reworked inductor selection
- Updated input limit to 55V
- Fixed error in efficency calculation - R for ISNS now implemented correct
- Fixed labeling in efficiency graph
- Updated current limiter and monitor configuration
- Added internal FB divider configuration
- Updated calculation for ILIM with DAC and ISET
- Fixed resistor value for R(CFG) setting 3