Select a version

Select a version

No results found. Please clear your search and try again.

SIMPLELINK-WIFI-SDK

SimpleLink Wi-Fi SDK for the CC35xxE Devices

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 10.20.00.39
Release date: Sep 3, 2026
Products
Wi-Fi products
CC3501E — SimpleLink™ wireless MCU with 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy CC3551E — SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Hardware development
Evaluation board
LP-EM-CC35X1 — CC35xxE LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU LP-EM-CC35X1ET — CC35xxET LaunchPad™ development kit for SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy wireless MCU

Release Information

The SimpleLink™ Wi-Fi® SDK provides a comprehensive software toolkit for developing IoT applications on the CC35xxE family of wireless MCUs. This powerful SDK includes essential components like the Bluetooth® LE protocol stack supporting Bluetooth 5.4, Wi-Fi 6 with an included networking stack based on LwIP, and the FreeRTOS kernel and TI Drivers in one easy-to-use software package, along with example applications and exhaustive documentation. When used with TI’s SimpleLink Wi-Fi® CC35xxE LaunchPads, the SDK provides a complete development solution for IoT applications. This SDK is also available on GitHub at https://github.com/TexasInstruments/simplelink-wifi-sdk.

This is version 10.20.00.39 of the SimpleLink Wi-Fi SDK on 2026-09-03.

What's new

  • BL3
  • IPv6
  • P2P aGo, 802.11r certified
  • Reading Application OTP
  • PSRAM driver support
  • PDM Driver Support
  • SHA3 Driver
  • Multi-Key Chaining
  • AP TX Power