Select a version
No results found. Please clear your search and try again.
SWIFTINV-CALC
SWIFT™ Converter Inverting Buck/Boost Calculator
Select a version
No results found. Please clear your search and try again.
Latest version
Version: 01.00.00.0E
Release date: Sep 5, 2013
Products
DC/DC converters
TPS54040
—
3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode
TPS54060
—
3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode
TPS54060-EP
—
TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode
TPS54140
—
3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode
TPS54160
—
3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode
TPS54231
—
3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™
TPS54232
—
3.5-V to 28-V input, 2-A step-down converter with eco-mode
TPS54233
—
3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode
TPS54260
—
3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode
TPS54331
—
3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode
TPS54332
—
3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode
TPS54340
—
42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™
TPS54360
—
4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode
TPS54360B
—
60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™
TPS54540
—
42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode
TPS54560
—
4.5V to 60 V input, 5 A step-down converter with Eco-Mode
TPS54560B
—
4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™
TPS54561
—
4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
The design resource accessed as www.ti.com/lit/zip/slvc211 or www.ti.com/lit/xx/slvc211e/slvc211e.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC211. Please update any bookmarks accordingly.