DEV-ADC34J22

Información general

The DEV-ADC34J22 is a four-channel, 50MSPS ADC Module designed to integrate with Altera’s HSMC standard. The DEV-ADC34J22 features TI’s new JESD204B compliant ADC34J22 Analog Digital Converter (ADC), with clocking conditioning using TI’s LMK04828 jitter cleaner. It provides single-ended DC coupled inputs on two of the four channels through TI’s THS4541 850MHz BW fully differential amplifier.

The module offers six front panel SMA connectors: 1 EXT trigger, 1 EXT clock and 4 Analog Input Channels, and an on board 10MHz TCXO for stand -alone clock generation, with a 100MHz VCXO used in conjunction with the LMK04828B for reference clock jitter cleaning. The ADC34J22 and the LMK04828B are completely configurable via Altera’s Cyclone V SOC FPGA with embedded ARM Cortex A9 processors. The DEV-ADC34J22 supports a wide range of applications and offers two RF (AC coupled) channels and two Analog (DC coupled) channels.

Funciones

Board Features

  • Texas Instruments ADC34J22 Analog to Digital Converter
  • 4 channel, 12bit, 50 MSPS, JESD204B compliant ADC module
  • Two RF AC coupled input channels
  • Two Analog DC coupled input channels
  • External clock input
  • External trigger input
  • On board TI LMK04828B Dual Loop
  • Clock Jitter Cleaner Reference oscillator - 10MHz. TCXO
  • 1st Loop VCO - 100MHz. VCXO
  • HSMC connector for interfacing with Altera FPGA development boards
  • Supports up to four JESD204B lanes
  • JESD204B Sub-class 0 & 1 compatible
  • SPI control interfaces for both the ADC34J22 and LMK04828B devices
  • Reference design available for Arrow’s SOCkit development board
  • VHDL design files including MTI’s JESD core instantiation
  • Module is configured at power-up by the SOC’s ARM processor

AC Coupled RF Front End Features

  • Transformer coupled single ended to differential conversion
  • Available on Channels 1 & 2
  • RF Front End Specifications: Input range +/- 1.0V (2V p-p)
  • 0.5 - 200 MHz input bandwidth

Two Analog DC Coupled Input Channels

  • Single Ended to Differential Amplifier with G=2 V/V Available on Channels 3 & 4
  • Analog Front End Specifications:
  • Input range +/- 0.5 V i.e. 1 Vp-p
  • DC - 15 MHz input bandwidth
ADC de alta velocidad (≥ 10 MSPS)
ADC34J22 — Convertidor analógico a digital (ADC) de cuatro canales, 12 bits y 50 MSPS

 

Amplificadores totalmente diferenciales
THS4541 — Amplificador de E/S diferencial de alta velocidad THS4541-Q1 — Amplificador de E/S diferencial de alta velocidad de calidad automotriz
Descargar Ver vídeo con transcripción Video
Fotografías cortesía de Dallas Logic Corporation

Solicite y comience el desarrollo

Placa de evaluación

DEV-ADC34J22 — DEV-ADC34J22 4-channel 50MSPS ADC Evaluation Module

Productos y hardware compatibles

Productos y hardware compatibles

Desarrollo de hardware
Diseño de referencia
TIDA-00294 — Interfaz activa de alto rendimiento Dallas Logic Corp para diseño de referencia de ADC de alta veloc

DEV-ADC34J22 — DEV-ADC34J22 4-channel 50MSPS ADC Evaluation Module

close
Versión: null
Fecha de publicación:
Desarrollo de hardware
Diseño de referencia
TIDA-00294 — Interfaz activa de alto rendimiento Dallas Logic Corp para diseño de referencia de ADC de alta veloc
Se aplican los Términos y condiciones estándar de TI para los elementos de evaluación.

Soporte y capacitación

Compatibilidad con terceros
TI no ofrece asistencia directa para el diseño de este hardware. Si necesita ayuda con su diseño, póngase en contacto con Dallas Logic Corporation.

Videos

Descargo de responsabilidad

Cierta información y recursos (incluidos los enlaces a sitios que no pertenecen a TI) pueden proceder de terceros y se incluyen aquí únicamente para su información. TI no es el proveedor ni se responsabiliza del contenido de dicha información y recursos, por lo que el usuario deberá evaluarlos detenidamente para los usos previstos y por su cuenta. El incluir dicha información y recursos aquí no implica el soporte de TI a ninguna empresa de terceros, y no se interpretará como una garantía o representación con respecto a la idoneidad de ningún producto o servicio de terceros, ya sea por sí solo o en combinación con cualquier producto o servicio de TI.