EMA-3P-MED62X
Guangzhou Embedded Machine Technology EMA MED62X motherboard for medical multi-parameter monitor
EMA-3P-MED62X
Información general
This medical multi-parameter monitor solution uses our AM62x main control chip, designed for the needs of the monitor products, up to 8 serial interfaces, Gigabit network card, USB 2.0, LVDS and HDMI high-definition display interface, touch screen input interface and stereo audio interface to achieve the application of medical equipment in the multi-parameter monitor. This solution integrates various sensor input drivers into one, which has been successfully applied on medical monitors. Application scenarios include: fetal and mother monitor, fetal monitor and neonatal monitor.
Funciones
- High-performance industrial-grade processing core, which can support 4 Cortex-A53 units with main frequency up to 1.4 GHz
- On-board up to 8 serial ports to meet the signal input requirements of multi-detection modules required for medical devices
- 2K at 60 fps, HD multi-screen display and multi-touch support for human-machine interaction experience.
- On-board gigabit network interface and support for time-sensitive network (TSN), to meet a variety of higher requirements
- Peripheral interface circuit with isolation, through strict anti-interference test, the product work stable and reliable
- The fanless design system for medical use meets energy saving, environmental protection and consumption reduction and also further enhancing the reliability and stability of the product.
- The small size allows it to be easily used in various tabletop, portable or handheld medical monitor devices
Solicite y comience el desarrollo
MED62X — Guangzhou Embedded Machine Technology EMA MED62X motherboard for medical multi-parameter monitor
MED62X — Guangzhou Embedded Machine Technology EMA MED62X motherboard for medical multi-parameter monitor
Soporte y capacitación
Serie de videos
Ver todos los videosVideos
Descargo de responsabilidad
Cierta información y recursos (incluidos los enlaces a sitios que no pertenecen a TI) pueden proceder de terceros y se incluyen aquí únicamente para su información. TI no es el proveedor ni se responsabiliza del contenido de dicha información y recursos, por lo que el usuario deberá evaluarlos detenidamente para los usos previstos y por su cuenta. El incluir dicha información y recursos aquí no implica el soporte de TI a ninguna empresa de terceros, y no se interpretará como una garantía o representación con respecto a la idoneidad de ningún producto o servicio de terceros, ya sea por sí solo o en combinación con cualquier producto o servicio de TI.