SEGGR-3P-J-LINK

SEGGR-3P-J-LINK

Desde: SEGGER
Haga su pedido ahora

Información general

SEGGER J-Links are an industry-leading line of debug probes for embedded systems development. Known for their exceptional speed, reliability, and versatility, J-Links have become the go-to tools for developers around the world. For over two decades, these probes have been essential in enabling efficient debugging, programming, and performance analysis across a broad range of embedded applications and industries.

J-Link debug probes are the preferred solution for optimizing both the debugging and flash programming experience. Users benefit from record-breaking flash loaders, RAM download speeds of up to 4 MB/s, and the ability to set an unlimited number of breakpoints in microcontroller flash memories. This combination of speed, flexibility, and reliability makes SEGGER's J-Link an essential tool for anyone working in embedded systems.

To view the extensive list of TI MCUs supported by J-Link, please visit:
https://www.segger.com/supported-devices/ti 

Funciones
  • Ultra-fast flash programming and RAM download speeds
  • Unlimited breakpoints in flash memory (J-Link PLUS and up)
  • Real-Time Transfer (RTT) technology for extended debug information
  • Built-in virtual COM port functionality (VCOM)
  • Supports large variety of TI MCUs
  • Use of SEGGER Ozone debugger included (J-Link PLUS and up)
Low-power MCUs
MSPM0L1117 — Microcontrolador Arm® Cortex®-M0+ de 32 MHz con dual-bank flash de 128KB, SRAM de 16KB, ADC de 12-bi MSPM0L1306 — MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L2228 — MCU Arm® Cortex®-M0+ de 32 MHz c/mem. fl. de dob. ban., 256 KB, SRAM de 32 KB, ADC de 12 bits, COMP,

 

MCU de uso general
MSPM0C1104 — MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 16 KB, 1 KB de SRAM y ADC de 12 bits MSPM0G3507 — MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM de MSPM0G3519 — MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 512 KB, SRAM de 128 KB, 2 CAN-FD, MSPM0H3216 — MCU Arm® Cortex®-M0+ de 32 MHz con alimentación de 5 V, memoria flash de 64 KB, 8 KB de SRAM y AD
Descargar Ver vídeo con transcripción Video
Fotografías cortesía de SEGGER

Solicite y comience el desarrollo

Sonda de depuración

J-Link BASE Compact (8.19.00) — Entry-level debug probe (Compact housing)

Productos y hardware compatibles
Sonda de depuración

J-Link PLUS Classic (8.08.28) — Entry-level debug probe with additional features (Classic housing)

Productos y hardware compatibles
Sonda de depuración

J-Link PLUS Compact (8.19.28) — Entry-level debug probe with additional features (Compact housing)

Productos y hardware compatibles
Sonda de depuración

J-Link PRO (8.12.00) — The ultra-fast debug probe with Ethernet

Productos y hardware compatibles
Sonda de depuración

J-Link PRO PoE (8.12.28) — The specialized high-end debug probe for test farms

Productos y hardware compatibles
Sonda de depuración

J-Link ULTRA+ (8.16.28) — The ultra-fast debug probe

Productos y hardware compatibles
Sonda de depuración

J-Link WiFi (8.14.28) — The debug probe with WLAN/WiFi interface

Productos y hardware compatibles
Sonda de depuración

J‑Link BASE Classic (8.08.00) — Entry-level debug probe (Classic housing)

Productos y hardware compatibles
Se aplican los Términos y condiciones estándar de TI para los elementos de evaluación.

Soporte y capacitación

Compatibilidad con terceros
TI no ofrece asistencia directa para el diseño de este hardware. Si necesita ayuda con su diseño, póngase en contacto con SEGGER.

Videos

Descargo de responsabilidad

Cierta información y recursos (incluidos los enlaces a sitios que no pertenecen a TI) pueden proceder de terceros y se incluyen aquí únicamente para su información. TI no es el proveedor ni se responsabiliza del contenido de dicha información y recursos, por lo que el usuario deberá evaluarlos detenidamente para los usos previstos y por su cuenta. El incluir dicha información y recursos aquí no implica el soporte de TI a ninguna empresa de terceros, y no se interpretará como una garantía o representación con respecto a la idoneidad de ningún producto o servicio de terceros, ya sea por sí solo o en combinación con cualquier producto o servicio de TI.