TPS61177AEVM

TPS61177AEVM

Haga su pedido ahora

Información general

TPS61177AEVM is eval platform for WLED Driver application for Notebooks and tablet PCs with PWM Interface and Mixed Dimming Mode. EVM tool kit includes USB2ANY box for I2C communication to configure/control TPS61177A WLED driver's EEPROM registers such as boost switch freq, LED string current, dimming mode, and UVLO levels.TPS61177AEVM is eval platform for WLED Driver application for Notebooks and tablet PCs with PWM Interface and Mixed Dimming Mode. EVM tool kit includes USB2ANY box for I2C communication to configure/control TPS61177A WLED driver's EEPROM registers such as boost switch freq, LED string current, dimming mode, and UVLO levels.

TPS61177AEVM is eval platform for WLED Driver application for Notebooks and tablet PCs with PWM Interface and Mixed Dimming Mode. EVM tool kit includes USB2ANY box for I2C communication to configure/control TPS61177A WLED driver's EEPROM registers such as boost switch freq, LED string current, dimming mode, and UVLO levels.

Funciones
  • Single voltage input from 2.5V~24V is required to operate the EVM - EN can be tied to Vin
  • Max boost output voltage is 39V which supports up to 11~12 LEDs in series
  • User can select dimming mode through I2C I/F to show best performance and efficiency for each application
Controladores para LED de retroiluminación
TPS61177A — Controlador WLED para pantalla de portátiles y tabletas
Descargar Ver vídeo con transcripción Video

Solicite y comience el desarrollo

Placa de evaluación

TPS61177AEVM — TPS61177A Evaluation Module for WLED Driver for Notebook Applications

Productos y hardware compatibles
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

TPS61177AEVM — TPS61177A Evaluation Module for WLED Driver for Notebook Applications
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
* EVM User's guide Using the TPS61177A Evaluation Board 11/09/2015
Certificado TPS61177AEVM EU Declaration of Conformity (DoC) 2/01/2019

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos