Seleccione una versión
MSPBSL_CUSTOMBSL430
MSB bootloader for MSP430
Source code and released BSL images for MSP430
Información de la versión
The Bootloader (BSL, formerly known as the bootstrap loader) is an application built into MSP low-power microcontrollers. It enables the user to communicate with the device to read from and write to its memory. This feature is primarily used for programming the device, during prototyping, final production, and in service. Both the programmable memory (Flash memory or FRAM) and the data memory (RAM) can be modified as required. Different BSLs offer different peripherals to communicate with, e.g. UART, I2C, or USB. Previous releases can be downloaded from here.