Seleccione una versión

Seleccione una versión

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.

PROCESSOR-SDK-RTOS-C665X

RTOS Processor SDK for C665X

Seleccione una versión
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Última versión
Versión: 06.03.00.106
Fecha de publicación: 19/04/2020

C665x RTOS SDK installer for Windows Host

Suma de comprobación SHA-256

C665x RTOS SDK installer for Linux Host

Suma de comprobación SHA-256

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

Productos
SoC del procesador de señal digital (DSP) de radar y audio
TMS320C6652 — DSP de punto fijo y flotante C66x rentable de 600 MHz, un solo núcleo y alto rendimiento

Documentación

Additional software elements not included in SDK

Link to Release Notes for Processor SDK RTOS

Link to Getting Started Guide for Processor SDK RTOS

Link to Developer Guide for Processor SDK RTOS

Software Manifest of Components Inside the SDK

Quick Start Guide that was included in the EVM kit

Información de la versión

Thank you for your interest in the C665x Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers. The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI's Code Composer Studio integrated development environment.

More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.