Seleccione una versión
PROCESSOR-SDK-RTOS-C667X
RTOS Processor SDK for C667X
C667x RTOS SDK installer for Windows Host
C667x RTOS SDK installer for Linux Host
Code Composer Studio IDE for Windows Host
Code Composer Studio IDE for Linux Host
Documentación
Additional software elements not included in SDK
Link to Release Notes for Processor SDK RTOS
Link to Getting Started Guide for Processor SDK RTOS
Link to Developer Guide for Processor SDK RTOS
Software Manifest of Components Inside the SDK
Quick Start Guide that was included in the EVM kit
Información de la versión
Thank you for your interest in the C667x Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers. The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI's Code Composer Studio integrated development environment.
More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.