TPS53832AEVM is a prototype evaluation module and is available in limited quantities.
TPS53832AEVM
TPS53832A evaluation module
TPS53832AEVM
概要
The TPS53832AEVM is designed to provide a quick setup to evaluate the TPS53832A device and gain familiarity with the PMIC at a register level. The EVM has built-in configurability using headers and jumpers, as well as a various resistor configuration options for the regulator outputs. A micro-USB port allows for easy communication with the device through the onboard MSP430.
特長
- Evaluate TPS53832A device using the provided software and test prototype configurations
- Software powered by GUI composer runs in a browser on Windows®, Mac®, and Linux® operating systems
マルチチャネル IC (PMIC)
購入と開発の開始
評価ボード
TPS53832AEVM
TPS53832AEVM
認証
TPS53832AEVM-DOC-CERT — Declaration of Conformity for TPS53832AEVM
サポート対象の製品とハードウェア
製品
マルチチャネル IC (PMIC)
ハードウェア開発
評価ボード
TPS53832AEVM-DOC-CERT — Declaration of Conformity for TPS53832AEVM
製品
マルチチャネル IC (PMIC)
ハードウェア開発
評価ボード
リリース情報
Uploaded DoC to OneRelease for EVM