TPS62113LBIH-CALC

TPS62113LBIH-CALC

概要

The TPS62213LBIH-CALC can be used to calculate the proper resistors values needed for the TPS62113 (TPS6211x: TPS62110, TPS62111, TPS62112, TPS62113) to attain the proper hysteresis on the low battery input for your application.

The low-battery input (LBI), available on several step-down converters, is often used to shut down the converter when the input voltage falls below a set threshold. This prevents damage to the battery and signals that the battery is at the end of its life and should be charged or replaced. Batteries have internal resistance that causes the voltage to drop as the load increases. This internal resistance introduces a challenge when monitoring the battery level. When the converter shuts off and current draw drops to zero, the reduced current flow through the internal resistance of the battery causes the battery’s terminal voltage to increase. In many cases, the voltage increases above the LBI threshold, which causes the device to turn on and begin drawing current. This then leads to a drop across the internal resistance that trips the LBI threshold again and turns off the device, and the process repeats. This adds an unwanted oscillation to the output as the turns on and off. Adding hysteresis to the low-battery input eliminates this oscillatory behavior.

ダウンロード 字幕付きのビデオを表示 ビデオ

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

投稿されたすべてのフォーラムトピック (英語) を表示

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。

ビデオ