ADC128D818SW-LINUX

ADC128D818용 Linux 드라이버

ADC128D818SW-LINUX

개요

The Linux driver supports the ADC128D818 System Monitor. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • adc128d818

 

Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/adc128d818.c

Source Files

drivers/hwmon/adc128d818.c

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: SENSORS_ADC128D818 [=y]Type  : tristatePrompt: Texas Instruments ADC128D818  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/Kconfig:1392  Depends on: HWMON [=y] && I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.