ADS7828SW-LINUX

ADS7828용 Linux 드라이버

ADS7828SW-LINUX

개요

The Linux driver supports the ADS7828 and ADS7830 8-Channel Sampling ADCs. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • ads7828
  • ads7830

 

Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/ads7828.c
  2. include/linux/platform_data/ads7828.h
  3. Documentation/hwmon/ads7828

Source Files

drivers/hwmon/ads7828.c

Other Files

include/linux/platform_data/ads7828.h
Documentation/hwmon/ads7828

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: SENSORS_ADS7828 [=y]Type  : tristatePrompt: Texas Instruments ADS7828 and compatibles  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/Kconfig:1412  Depends on: HWMON [=y] && I2C [=y]  Selects: REGMAP_I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.