BQ24045EVM

BQ24045EVM

지금 주문하기

개요

The bq2404x series of devices are highly integrated Li-ion linear charger devices targeted at space-limited portable applications. The devices operate from either a USB port or AC adapter. The bq2404x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer. The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has high-accuracy current and voltage regulation loops, charge status display, and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq24040/5. The fast charge current value is also programmable via an external resistor.

특징
  • 1% Charge Voltage Accuracy
  • 10% Charge Current Accuracy
  • Pin Selectable USB 100mA and 500mA Maximum Input Current Limit
  • Programmable Termination and Pre-charge Threshold
  • 6.6V or 7.1V Input Over-Voltage Protection
  • Input Voltage Dynamic Power Management
  • Fixed 10 Hour Safety Timer
  • OUT Short-Circuit Protection and ISET Short Detection
배터리 충전기 IC
BQ24045 — 4.35V VABT 및 온도 감지를 지원하는 독립형 1셀 1A 선형 배터리 충전기
다운로드 스크립트와 함께 비디오 보기 비디오

주문 및 개발 시작

평가 보드

BQ24045EVM — BQ24045EVM Evaluation Module

지원되는 제품 및 하드웨어
재고 있음
제한:
TI.com에 재고 없음
TI.com에서 구매할 수 없음

BQ24045EVM — BQ24045EVM Evaluation Module

close
버전: null
출시 날짜:
TI의 평가 항목에 대한 표준 약관이 적용됩니다.

기술 자료

star
= TI에서 선정한 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
3개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* EVM User's guide 1-A Single-Input, Single-Cell Li-Ion Battery Charger 2012. 12. 31
인증서 BQ24045EVM EU Declaration of Conformity (DoC) 2019. 1. 2
Product overview Battery Management Solutions for Wearable and Fitness Devices (Rev. C) 2014. 8. 18