BQ25890SW-LINUX

BQ25890용 Linux 드라이버

BQ25890SW-LINUX

개요

The Linux driver supports the BQ25890 5-A fast charger. The Linux driver supports communication through the I2C bus and interfaces with the power supply sub-system.

 

Linux mainline status

Available in Linux mainline: Yes
Available through git.ti.com: N/A

Linux source Files

The files associated with this device are:

  1. drivers/power/supply/bq25890_charger.c
  2. Documentation/devicetree/bindings/power/bq25890.txt

Source files

drivers/power/supply/bq25890_charger.c

Linux device tree documenation

Documentation/devicetree/bindings/power/bq25890.txt

 

Enabling driver support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig location

Symbol: CHARGER_BQ25890 [=y]Type  : tristatePrompt: TI BQ25890 battery charger driver  Location:    -> Device Drivers      -> Power supply class support (POWER_SUPPLY [=y])  Defined at drivers/power/supply/Kconfig:439  Depends on: POWER_SUPPLY [=y] && I2C [=y] && (GPIOLIB [=y] || COMPILE_TEST [=y])  Selects: REGMAP_I2C [=y]

Fixes and code enhancements

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.