CDCE706SW-LINUX

CDCE706용 Linux 드라이버

CDCE706SW-LINUX

개요

The Linux driver supports the CDCE706 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider. The Linux driver supports communication through the I2C bus.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • cdce706
Linux Source Files

The files associated with this device are:

  1. drivers/clk/clk-cdce706.c
  2. Documentation/devicetree/bindings/clock/ti,cdce706.txt
Source Files

drivers/clk/clk-cdce706.c

Linux Device Tree Documenation

Documentation/devicetree/bindings/clock/ti,cdce706.txt

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: COMMON_CLK_CDCE706 [=y]Type  : tristatePrompt: Clock driver for TI CDCE706 clock synthesizer  Location:    -> Device Drivers      -> Common Clock Framework  Defined at drivers/clk/Kconfig:162  Depends on: COMMON_CLK [=y] && I2C [=y]  Selects: REGMAP_I2C [=y] && RATIONAL [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.