DRV2665SW-LINUX

DRV2665용 Linux 드라이버

DRV2665SW-LINUX

개요

The Linux driver supports the DRV2665 haptic motor driver. The Linux driver supports communication through the I2C bus and interfaces with the input sub-system for a forced feedback response.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • DRV2665

 

Linux Source Files

The files associated with this device are:

  1. drivers/input/misc/drv2665.c
  2. Documentation/devicetree/bindings/input/ti,drv2665.txt

Source Files

drivers/input/misc/drv2665.c

Linux Device Tree Documenation

Documentation/devicetree/bindings/input/ti,drv2665.txt

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: INPUT_DRV2665_HAPTICS [=y]Type  : tristatePrompt: TI DRV2665 haptics support  Location:    -> Device Drivers      -> Input device support        -> Generic input layer (needed for keyboard, mouse, ...) (INPUT [=y])          -> Miscellaneous devices (INPUT_MISC [=y])  Defined at drivers/input/misc/Kconfig:777  Depends on: !UML && INPUT_MISC [=y] && INPUT [=y] && I2C [=y]  Selects: INPUT_FF_MEMLESS [=y] && REGMAP_I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.