FPLL_CALCULATOR

FPLL_CALCULATOR

개요

The FPLL Calculator assists a user with the configuration of the FMzPLL on TMS570 microcontrollers. It allows the user to input:
  • OSCIN speed
  • multiplier setting
  • divider settings
Once the user has configured the desired options, the calculator displays the PLL output speed and the corresponding FPLLCTL register settings.

The tool also contains a reverse calculator mode that will display all PLL options when values for FPLLCTL are entered.