LM3560SW-LINUX

LM3560SW-LINUX

개요

The Linux driver supports the LM3560 Flash Driver. The Linux driver supports communication through the I2C bus and interfaces with the V4L2 sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lm3560

 

Linux Source Files

The files associated with this device are:

  1. drivers/media/i2c/lm3560.c
  2. include/media/lm3560.h

Source Files

drivers/media/i2c/lm3560.c

Other Files

include/media/lm3560.h

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: VIDEO_LM3560 [=y]Type  : tristatePrompt: LM3560 dual flash driver support  Location:    -> Device Drivers      -> Multimedia support (MEDIA_SUPPORT [=y])        -> Encoders, decoders, sensors and other helper chips  Defined at drivers/media/i2c/Kconfig:648  Depends on: MEDIA_SUPPORT [=y] && I2C [=y] && VIDEO_V4L2 [=y] && MEDIA_CONTROLLER [=y] && MEDIA_CAMERA_SUPPORT [=y]  Selects: REGMAP_I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.