LM3633SW-LINUX

LM3633용 Linux 드라이버

LM3633SW-LINUX

개요

The Linux driver supports the LM3633 LMU (Lighting Management Unit) device. The Linux driver supports communication through the I2C bus and interfaces with various sub-systems.

 

Linux Mainline Status

Available in Linux Main line: No
Available through git.ti.com: https://git.ti.com/mlp-open-source/kernel/blobs/ti-lmu-lm3633-v3.18.20/

Supported Devices:

  • lm3633

 

Linux Source Files

The files associated with this device are:

  1. drivers/mfd/ti-lmu.c
  2. drivers/leds/leds-lm3633.c
  3. drivers/misc/ti-lmu-fault-monitor.c
  4. drivers/video/backlight/ti-lmu-backlight-core.c
  5. drivers/video/backlight/ti-lmu-backlight-data.c
  6. Documentation/devicetree/bindings/mfd/ti-lmu.txt
  7. Documentation/devicetree/bindings/leds/leds-lm3633.txt
  8. Documentation/devicetree/bindings/video/backlight/ti-lmu-backlight.txt
  9. include/linux/mfd/ti-lmu.h
  10. include/linux/mfd/ti-lmu-register.h
  11. include/linux/mfd/ti-lmu-backlight.h
  12. Documentation/ABI/testing/debugfs-ti-lmu-fault-monitor
  13. Documentation/ABI/testing/sysfs-class-led-lm3633

Source Files

drivers/mfd/ti-lmu.c
drivers/leds/leds-lm3633.c
drivers/misc/ti-lmu-fault-monitor.c
drivers/video/backlight/ti-lmu-backlight-core.c
drivers/video/backlight/ti-lmu-backlight-data.c

Linux Device Tree Documenation

Documentation/devicetree/bindings/mfd/ti-lmu.txt
Documentation/devicetree/bindings/leds/leds-lm3633.txt
Documentation/devicetree/bindings/video/backlight/ti-lmu-backlight.txt

Other Files

include/linux/mfd/ti-lmu.h
include/linux/mfd/ti-lmu-register.h
include/linux/mfd/ti-lmu-backlight.h
Documentation/ABI/testing/debugfs-ti-lmu-fault-monitor
Documentation/ABI/testing/sysfs-class-led-lm3633

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig Location

 

Fixes and Code Enhancements

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.