LM87SW-LINUX

LM87SW-LINUX

개요

The Linux driver supports the LM87 System Hardware Monitor. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • lm87
Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/lm87.c
  2. Documentation/hwmon/lm87
Source Files

drivers/hwmon/lm87.c

Other Files

Documentation/hwmon/lm87

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: SENSORS_LM87 [=y]Type  : tristatePrompt: National Semiconductor LM87 and compatibles  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/Kconfig:1006  Depends on: HWMON [=y] && I2C [=y]  Selects: HWMON_VID [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.