LM95241SW-LINUX

LM95241SW-LINUX

개요

The Linux driver supports the LM95241 series of Dual Remote and Local Temp Sensors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • lm95231
  • lm95241
Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/lm95241.c
Source Files

drivers/hwmon/lm95241.c

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: SENSORS_LM95241 [=y]Type  : tristatePrompt: National Semiconductor LM95241 and compatibles  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/Kconfig:1062  Depends on: HWMON [=y] && I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.