LM95245SW-LINUX

LM95245용 Linux 드라이버

LM95245SW-LINUX

개요

The Linux driver supports the LM95245 series of Remote and Local Temp Sensors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • lm95235
  • lm95245
Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/lm95245.c
  2. Documentation/hwmon/lm95245
Source Files

drivers/hwmon/lm95245.c

Other Files

Documentation/hwmon/lm95245

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: SENSORS_LM95245 [=y]Type  : tristatePrompt: National Semiconductor LM95245 and compatibles  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/Kconfig:1072  Depends on: HWMON [=y] && I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.