OPT3001SW-LINUX

OPT3001SW-LINUX

개요

The Linux driver supports the OPT30001 Digital Ambient Light Sensor (ALS) with High Precision Human Eye Response. The Linux driver supports communication through the I2C bus and registers to the IIO (Industrial Input/Output) class of the Linux kernel.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • opt3001
Linux Source Files

The files associated with this device are:

  1. drivers/iio/light/opt3001.c
Source Files

drivers/iio/light/opt3001.c

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: OPT3001 [=y]Type  : tristatePrompt: Texas Instruments OPT3001 Light Sensor  Location:    -> Device Drivers      -> Industrial I/O support (IIO [=y])        -> Light sensors  Defined at drivers/iio/light/Kconfig:226  Depends on: IIO [=y] && I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.
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
비디오 시리즈

모든 비디오 보기

동영상