SN55LVCP22EVM-CVAL

SN55LVCP22EVM-CVAL

지금 주문하기

개요

The SN55LVCP22 (LVDS output) is a high-speed 2x2 crosspoint switch. The four different functions that this crosspoint provides are shown below. The functions are selected via pins SEL0 and SEL1. Control pins EN0 and EN1 enable or disable the outputs. The receiver has a wide input common-mode voltage range with an ability to accept LVDS, LVPECL and CML signaling rates (see Figure 1). The signal paths on this EVM include 8 edge-launch SMA connectors (J8-J16) for high-speed data transmission, 2 jumpers for active switch logic control, 2 jumpers (J6 and J7) for enabling and disabling the outputs, and three banana jacks (J3, J4, J5) for power and ground connections. Note GND is tied to VCC01 to allow for proper common mode termination to 50 Ω loads.

Note: This EVM contains Pb, a necessary component for QML parts

특징
  • High Speed (>1000 Mbps) Upgrade for DS90CP22 2x2 LVDS Crosspoint Switch
  • Low-Jitter Fully Differential Data Path
  • 50 ps (Typ), of Peak-to-Peak Jitter With PRBS = 223-1 Pattern
  • Less Than 200 mW (Typ), 300 mW (Max) Total Power Dissipation
  • Output (Channel-to-Channel) Skew Is 80 ps (Typ)
  • Configurable as 2:1 Mux, 1:2 Demux, Repeater or 1:2 Signal Splitter
  • Inputs Accept LVDS, LVPECL, and CML Signals
  • Fast Switch Time of 1.7 ns (Typ)
  • Fast Propagation Delay of 0.65 ns (Typ)
  • Available in 16 pin CFP Package
  • Inter-Operates With TIA/EIA-644-A LVDS
  • Standard Military Temperature Range: -55°C to 125°C
    APPLICATIONS
  • Base Stations
  • Add/Drop Muxes
  • Protection Switching for Serial Backplanes
  • Network Switches/Routers Optical Networking Line Cards/Switches
  • Clock Distribution
LVDS, M-LVDS 및 PECL IC
SN55LVCP22 — QML 클래스 Q 2×2 1Gbps LVDS 크로스포인트 스위치 SN55LVCP22A-SP — 방사능 저항, QML-V, 2×2 1Gbps LVDS 크로스포인트 스위치
다운로드 스크립트와 함께 비디오 보기 비디오

주문 및 개발 시작

평가 보드

SN55LVCP22EVM-CVAL — SN55LVCP22-SP Evaluation Module

지원되는 제품 및 하드웨어
재고 있음
제한:
TI.com에 재고 없음
TI.com에서 구매할 수 없음

SN55LVCP22EVM-CVAL — SN55LVCP22-SP Evaluation Module

close
버전: null
출시 날짜:
TI의 평가 항목에 대한 표준 약관이 적용됩니다.

기술 자료

star
= TI에서 선정한 인기 문서
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
1개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* EVM User's guide SN55LVCP22EVM-CVAL Users Guide 2012. 12. 10