SW-EK-LM4F232

SW-EK-LM4F232

다운로드

개요

The Tiva™ C Series LM4F232 USB+CAN Development Kit is a compact and versatile development platform for the Tiva C series TM4C123x ARM® Cortex™-M4-based microcontrollers. The development kit design highlights the TM4C123GH6PGE microcontroller's integrated USB 2.0 On-the-Go/Host/Device interface, floating point unit, two CAN ports, precision analog, and low-power capabilities. This development kit features the versatile TM4C123GH6PGE microcontroller in a GPIO rich 144-LQFP package, a color OLED display, USB OTG connector, a microSD card slot, a coin cell battery for use with the Tiva C Series low-power Hibernate mode, a temperature sensor, a three-axis accelerometer for motion detection, and easy access through holes to all of the available device signals. The Tiva™ C Series LM4F232 USB+CAN Development Kit comes pre-loaded with a fully functional data logging application that features an attractive user interface and various configuration options. The software package includes various pre-built source code examples, allowing you to run and build C code applications quickly.

다운로드 스크립트와 함께 비디오 보기 비디오

다운로드

애플리케이션 소프트웨어 및 프레임워크

SW-EK-LM4F232 — TivaWare™ for the TM4C Series LM4F232 Development Kit

지원되는 제품 및 하드웨어

SW-EK-LM4F232 — TivaWare™ for the TM4C Series LM4F232 Development Kit

close
최신 버전
버전: null
출시 날짜: 2026. 2. 10