TAS2552SW-LINUX

TAS2552SW-LINUX

개요

The Linux driver supports the TAS2552 4.0-W Class-D Mono Audio Amplifier with Class-G Boost and Speaker Sense. The Linux driver supports communication through the I2C bus and interfaces with the Linux DAPM (Dynamic Audio Power Management for Portable Devices) class.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • tas2552
Linux Source Files

The files associated with this device are:

  1. sound/soc/codecs/tas2552.c
  2. Documentation/devicetree/bindings/sound/tas2552.txt
  3. sound/soc/codecs/tas2552.h
  4. include/sound/tas2552-plat.h
Source Files sound/soc/codecs/tas2552.c
Linux Device Tree Documenation Documentation/devicetree/bindings/sound/tas2552.txt
Other Files sound/soc/codecs/tas2552.h
include/sound/tas2552-plat.h

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig Location

Symbol: SND_SOC_TAS2552 [=y]Type  : tristatePrompt: Texas Instruments TAS2552 Mono Audio amplifier  Location:    -> Device Drivers      -> Sound card support (SOUND [=y])        -> Advanced Linux Sound Architecture (SND [=y])          -> ALSA for SoC audio support (SND_SOC [=y])            -> CODEC drivers  Defined at sound/soc/codecs/Kconfig:782  Depends on: SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] && I2C [=y]  Selected by: SND_SOC_ALL_CODECS [=y] && SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] && COMPILE_TEST [=y] && I2C [=y]

Fixes and Code Enhancements

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

 

다운로드 스크립트와 함께 비디오 보기 비디오

시작하기

  1. TAS2552EVM 및 PP-SALB2-EVM 학습 보드 주문
  2. PurePath 콘솔 3(PPC3) 제어 GUI 요청(반드시 TAS2552EVM을 사용하고 있음을 표시)
  3. 이 페이지에서 파일 다운로드