TAS5086SW-LINUX

TAS5086SW-LINUX

개요

The Linux driver supports the TAS5086 6 Channel Digital Audio PWM Processor. The Linux driver supports communication through the I2C bus and interfaces with the Linux DAPM (Dynamic Audio Power Management for Portable Devices) class.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • tas5086
Linux Source Files

The files associated with this device are:

  1. sound/soc/codecs/tas5086.c
  2. Documentation/devicetree/bindings/sound/ti,tas5086.txt
  3. include/sound/tas5086.h
Source Files sound/soc/codecs/tas5086.c
Linux Device Tree Documenation Documentation/devicetree/bindings/sound/ti,tas5086.txt
Other Files include/sound/tas5086.h

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig Location

Symbol: SND_SOC_TAS5086 [=y]Type  : tristatePrompt: Texas Instruments TAS5086 speaker amplifier  Location:    -> Device Drivers      -> Sound card support (SOUND [=y])        -> Advanced Linux Sound Architecture (SND [=y])          -> ALSA for SoC audio support (SND_SOC [=y])            -> CODEC drivers  Defined at sound/soc/codecs/Kconfig:786  Depends on: SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] && I2C [=y]  Selected by: SND_SOC_ALL_CODECS [=y] && SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] && COMPILE_TEST [=y] && I2C [=y]

Fixes and Code Enhancements

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.