THS4131EVM
THS4131 평가 모듈
THS4131EVM
개요
The THS4131EVM is a good example of PCB design and layout for high-speed operational amplifier applications. It is a complete circuit for the high-speed operational amplifier. The EVM is made of the THS4131 high-speed operational amplifier, a number of passive components, and various features and footprints that enable the user to experiment, test, and verify various operational amplifier circuit implementations. The board measures 4.5 inches in length by 2.5 inches in width. Initially, this board is populated for a single-ended input amplifier. The outputs (Vo+ and Vo-) can be tested differentially or single ended. Gain is set to one and can be changed by changing the ratios of the feedback and gain resistors (see the device datasheet for recommended resistor values). The user may populate various footprints on the evaluation module board to verify filter designs or perform other experiments. Each input is terminated with a 50-ohm resistor to provide correct line-impedance matching.
This device is CE compliant.
특징
- Vcc = 5 V to +/- 15 V
- Single and Differential input and output capability
- Nominal 50 ohm input and output termination resistors
- Vocm direct input control
- Vocm pin can be controlled via transformer center-tap
완전 차동 증폭기
주문 및 개발 시작
THS4131EVM — THS4131 평가 모듈
THS4131EVM — THS4131 평가 모듈
THS4131 PSpice No Power Down Model
지원되는 제품 및 하드웨어
THS4131 PSpice No Power Down Model
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | EVM User's guide | THS4131 EVM User's Guide for High-Speed Fully Differential Amplifier | 2001. 2. 2 | ||
| 인증서 | THS4131EVM EU Declaration of Conformity (DoC) | 2019. 1. 2 |